Laser class 1 photoelectric sensors in a compact size for small part detection. This family of laser sensors is the same familiar form factor of Omron's E3Z standard photoelectric sensor family and allows users to pick from the 3 standard sensing modes, but with a laser light source.

Tabs
  • Ideal for small part detection or object detection when gaps are minimal between targets
  • E3Z-LT- Thru-beam Model 60m range
  • E3Z-LR- Retroreflective Model 7m range
  • E3Z-LL- Diffuse Reflective Model 300mm range
  • Diffuse models can detect 0.2mm dia. object at 300mm
  • Laser class 1
  • IP6